IESNA:LM-63-2002
[TEST]P949296
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4A-830-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 3000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16454
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 114
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
1930.6 2417.2 2857.2 3197.8 3475.5 3632.7 3706.5 3732.9 3866.2 4151.6
4623 5218.4 5804.4 6272.4 6681.8 7055.5 7291.6 7351.9 7206.7 6838.9
6096.6 4813.2 3973.2 3327.7 2635.5 1854.1 1218.8 854.4 666.7 575.9
522.3 439.1 372 129.1 62.9 10.2 0
1930.6 2434.2 2878.4 3225 3479.8 3652.2 3740.5 3765.2 3875.6 4132.9
4568.6 5152.1 5727.1 6211.3 6624.9 6998.6 7278.9 7380 7287.4 6975.7
6355.7 5170 4133.8 3471.3 2787.6 2021.4 1329.2 896.9 688 596.2
527.4 445.9 375.4 159.7 67.1 12.7 0
1930.6 2413 2848.7 3198.6 3471.3 3669.2 3778.7 3825.5 3912.1 4143.1
4514.3 5032.4 5584.5 6071.1 6464.4 6778.6 7073.4 7216.9 7180.4 6931.5
6433 5618.4 4478.6 3683.6 3005 2262.7 1511 1003.9 742.3 616.6
544.4 473.9 406 310 158 18.7 0
1930.6 2413 2836 3185.1 3476.4 3699.8 3849.2 3927.4 4008.9 4187.3
4463.3 4865.1 5342.4 5800.2 6168.8 6471.2 6725.1 6930.7 6985.9 6904.3
6604.5 6048.2 5266.8 4341.9 3471.3 2697.5 1886.4 1207.8 823.9 626.8
541 469.7 400.9 319.4 224.2 87.5 0
1930.6 2341.6 2751.9 3110.3 3417.8 3689.6 3906.1 4049.7 4141.4 4282.4
4511.7 4806.5 5187.8 5576 5925 6225.7 6470.3 6687.8 6842.3 6884
6801.6 6548.5 6057.5 5315.2 4448 3562.2 2654.2 1749.7 1099.1 737.2
562.3 499.4 434 331.2 223.4 69.6 0
1930.6 2304.3 2674.6 3023.7 3346.4 3645.4 3917.2 4132.1 4278.2 4414.9
4586.5 4832.8 5118.2 5457.1 5798.5 6138.2 6427 6652.9 6823.7 6964.6
7074.2 7037.7 6884 6534.9 5931.8 5150.4 4145.7 3179.1 2137.8 1319.9
856.1 585.2 423.8 256.5 129.1 34 0
1930.6 2232.9 2554.8 2883.5 3202.9 3516.3 3818.7 4087.9 4311.3 4490.5
4672.3 4871 5089.3 5361.1 5672.8 6026.1 6389.6 6740.4 7051.3 7324.8
7573.6 7847.1 7970.3 8046.7 8029.7 7683.2 7021.6 5967.5 4572.9 3097.6
1787.9 928.3 473.9 273.5 133.3 45.9 0
1930.6 2178.6 2436.8 2718.8 3010.9 3287 3583.4 3871.3 4148.2 4392.8
4637.4 4864.2 5069.8 5291.4 5524.2 5773.9 6063.5 6391.3 6749.8 7130.3
7545.6 8141.8 8623.4 8917.3 9251.9 9494 9525.4 9200.1 8354.2 6985
5089.3 3284.4 1674.1 682.9 243.8 47.6 0
1930.6 2080.9 2262.7 2473.3 2704.3 2948.9 3197.8 3444.1 3687.9 3938.4
4200.9 4443.8 4707.9 4984 5271 5559 5878.3 6236.8 6633.4 7082.7
7607.6 8403.4 9193.3 9734.4 10424.9 11237.7 12107.4 12687.5 12563.5 11395.7
8991.2 5829.1 2472.4 755.1 237.8 49.3 0
1930.6 2063.9 2244.8 2438.5 2656.8 2887.8 3123.9 3359.2 3591.9 3828
4060.7 4301.9 4556.7 4832.8 5118.2 5414.6 5744.1 6108.5 6516.2 6980.8
7504.8 8347.4 9143.2 9729.3 10467.4 11353.2 12302.8 12907.5 12792.9 11551.1
8937.7 5465.5 2094.5 578.4 186.9 42.5 0
1930.6 1999.4 2092.8 2218.5 2370.5 2536.1 2703.5 2879.3 3061 3244.5
3429.7 3620.8 3813.6 4017.4 4236.5 4468.4 4723.2 5012 5360.2 5757.7
6241.8 7011.4 7594.9 8170.7 8873.1 9718.2 10511.5 10855.5 10496.2 9126.2
6737 3749.9 1081.2 226.8 75.6 17 0
1930.6 1951.8 2004.5 2080.1 2184.5 2297.5 2420.6 2547.2 2675.4 2812.2
2945.5 3073.8 3206.3 3337.9 3477.2 3624.2 3778.7 3966.4 4183.9 4465.9
4873.6 5379.8 5724.6 6110.2 6571.4 7074.2 7417.3 7297.6 6697.9 5573.4
4025.1 2059.7 671.8 200.4 68.8 16.1 0
1930.6 1909.3 1917 1951.8 2008.7 2067.3 2144.6 2221 2296.6 2375.6
2444.4 2506.4 2558.2 2605.8 2638.9 2660.2 2681.4 2695.8 2719.6 2774.8
2907.3 2985.5 2999.9 3028.8 3073.8 3114.6 3003.3 2650.8 2148 1591.7
1082.1 613.2 307.5 130 62.9 22.1 0
1930.6 1820.2 1754.8 1720.8 1717.4 1731 1753.9 1779.4 1797.2 1808.3
1807.4 1786.2 1753.1 1706.3 1644.3 1568.7 1477.9 1383.6 1297 1216.3
1133 1059.1 997.1 946.2 902 857 800.9 725.3 620.9 480.7
349.9 257.4 178.4 114.7 65.4 18.7 0
1930.6 1737.8 1618 1565.3 1552.6 1563.6 1587.4 1612.9 1625.6 1622.3
1604.4 1573 1527.1 1470.2 1404 1336 1265.5 1195 1125.4 1048.9
971.7 902 851 820.5 808.6 810.3 808.6 784.8 726.2 628.5
478.2 329.5 231 152 75.6 17 0
1930.6 1673.2 1528.8 1471.9 1474.5 1506.7 1542.4 1565.3 1567 1551.8
1522 1479.6 1429.5 1371.7 1310.5 1250.2 1186.5 1119.4 1050.6 986.9
938.5 896.9 868.9 851 835.8 817.9 789.9 761 725.3 668.4
581.8 456.9 299.8 165.6 79 17 0
1930.6 1611.2 1462.6 1424.4 1448.1 1492.3 1527.1 1544.1 1537.3 1511
1470.2 1421.8 1365.7 1310.5 1251.9 1195 1156 1109.2 1050.6 1003.9
972.5 930.9 865.5 813.7 779.7 746.6 712.6 678.6 648.1 620
586.9 533.4 436.6 334.6 196.2 47.6 0
1930.6 1576.4 1427.8 1406.5 1447.3 1489.8 1524.6 1534.8 1518.6 1477
1426.9 1370 1308.8 1254.5 1207.8 1181.4 1150 1117.7 1086.3 1016.7
954.7 905.4 856.1 810.3 762.7 721.1 680.3 643 603.9 558.9
514.7 474.8 416.2 359.3 251.4 97.7 0
1930.6 1546.7 1405.7 1403.1 1448.1 1488.9 1519.5 1522.9 1498.2 1453.2
1396.3 1333.5 1277.4 1225.6 1190.8 1161.1 1122.8 1071 1025.2 970
927.5 879.9 833.2 790.7 755.1 718.5 679.5 639.6 592.8 541
484.1 434 369.5 279.4 185.2 77.3 0
1930.6 1529.7 1394.6 1402.3 1451.5 1491.5 1518.6 1513.5 1482.1 1428.6
1362.4 1300.4 1247.7 1207.8 1189.1 1144.1 1074.4 993.7 961.5 934.3
885.9 848.5 816.2 768.7 733 705 668.4 625.1 573.3 516.4
454.4 427.2 367.8 240.4 175 107 0
1930.6 1526.3 1387.8 1403.1 1452.4 1493.2 1517.8 1511 1472.8 1412.5
1345.4 1284.2 1232.4 1207.8 1178.9 1122 1020.1 953 936 902.9
860.4 814.5 771.2 738.1 717.7 699.9 666.7 626 576.7 519.8
459.5 474.8 378.8 253.1 192.8 71.3 0
1930.6 1526.3 1387 1405.7 1453.2 1494 1516.9 1513.5 1476.2 1413.3
1345.4 1283.4 1231.6 1208.6 1176.3 1118.6 1012.4 953.8 940.2 902
857.8 807.7 772.1 727.9 721.9 699.9 665.9 626 580.1 519
461.2 468 325.3 261.6 190.3 68.8 0
